IESNA:LM-63-2002
[TEST]P1461075
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1C-727-U-T4RE
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 880MA 70CRI 2700K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15642.2
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1424.5 1439.8 1465.3 1509.0 1576.8 1653.3 1723.2 1777.9 1843.4 1938.2 2049.6 2188.8 2345.5 2522.5 2748.4 
2997.6 3265.7 3465.4 3653.3 3854.4 4070.1 4393.6 4755.0 5101.9 5190.7 4791.5 3911.3 3166.6 3020.9 2513.8 
1576.8 676.9 443.7 373.1 315.5 221.5 95.5 0.0 
1424.5 1439.0 1463.8 1506.1 1573.8 1650.3 1718.1 1772.8 1838.3 1934.5 2040.9 2178.6 2342.5 2523.2 2735.3 
2986.6 3250.4 3467.5 3654.8 3847.2 4070.8 4365.9 4760.1 5074.9 5197.3 4811.1 3952.1 3219.1 3093.8 2591.0 
1623.4 699.5 444.5 371.6 308.2 213.5 80.1 0.0 
1424.5 1436.1 1463.1 1501.0 1565.1 1644.5 1718.1 1772.0 1836.9 1928.0 2038.0 2169.1 2325.1 2500.7 2736.0 
2986.6 3275.2 3482.1 3667.2 3867.6 4092.7 4387.1 4791.5 5161.6 5347.4 5154.3 4414.8 3644.6 3512.0 2991.0 
2100.6 1042.7 482.4 369.4 292.9 193.1 83.1 0.0 
1424.5 1440.5 1460.9 1495.9 1555.6 1633.6 1703.5 1767.7 1834.0 1914.8 2016.8 2148.0 2294.5 2465.7 2695.9 
2956.8 3265.0 3497.4 3690.5 3925.1 4168.5 4442.4 4829.4 5284.0 5662.2 5782.4 5350.3 4653.8 4471.6 3976.9 
3167.3 1911.2 845.2 405.1 303.8 209.1 98.4 0.0 
1424.5 1436.1 1455.8 1487.1 1541.0 1608.8 1683.1 1748.0 1822.3 1898.8 1996.4 2109.4 2246.4 2416.1 2623.1 
2886.8 3183.4 3455.9 3706.5 3947.7 4239.2 4558.3 4988.2 5467.6 6063.6 6610.1 6854.9 6667.7 6608.7 6366.0 
5801.3 4470.9 2706.1 1197.9 467.1 236.1 105.7 0.0 
1424.5 1435.4 1455.1 1477.7 1522.8 1583.3 1653.3 1721.0 1797.5 1883.5 1974.6 2088.2 2220.1 2382.6 2593.9 
2837.3 3166.6 3477.0 3764.8 4099.3 4471.6 4871.6 5381.7 6017.0 6831.6 7773.7 8698.4 9165.4 9172.7 
8925.0 8017.1 6770.4 5431.9 3651.2 1865.3 811.7 241.9 0.0 
1424.5 1431.8 1447.8 1471.8 1510.4 1564.4 1629.9 1700.6 1783.7 1866.0 1960.0 2071.5 2194.6 2363.7 2586.6 
2851.9 3158.6 3496.7 3853.0 4229.7 4667.6 5120.1 5657.8 6339.8 7139.8 8162.8 9182.9 9726.5 9738.1 
9456.1 8508.9 6913.2 5616.3 3743.0 2072.9 923.9 253.6 0.0 
1424.5 1433.9 1451.4 1475.5 1508.3 1559.3 1621.9 1692.6 1777.1 1863.8 1962.9 2074.4 2200.5 2366.6 2591.0 
2864.2 3202.3 3547.0 3925.1 4355.7 4806.8 5281.8 5842.1 6484.1 7212.0 8167.2 9147.2 9545.0 9552.3 
9303.1 8471.0 6938.7 5192.2 3321.8 1822.3 802.9 178.5 0.0 
1424.5 1428.1 1446.3 1468.9 1501.0 1541.8 1592.1 1664.2 1742.2 1835.4 1936.7 2048.9 2187.3 2375.3 2621.6 
2969.9 3394.7 3828.2 4309.1 4735.4 5200.2 5665.8 6172.2 6723.8 7429.1 8197.8 8526.4 8335.5 8242.2 
7739.5 6928.5 5493.9 3683.9 1874.0 860.5 305.3 104.2 0.0 
1424.5 1428.8 1442.7 1464.5 1494.4 1532.3 1582.6 1647.4 1719.6 1816.5 1920.7 2048.2 2196.1 2416.1 2758.6 
3225.6 3747.3 4320.0 4820.6 5317.5 5814.5 6285.1 6853.5 7534.0 8394.5 8803.3 8650.3 8143.9 7974.1 
7166.8 5859.6 4147.4 2209.2 896.2 323.5 188.7 78.0 0.0 
1424.5 1428.8 1438.3 1458.7 1487.9 1530.1 1581.9 1650.3 1731.2 1839.8 1951.3 2106.5 2293.7 2533.4 2902.9 
3378.7 3955.0 4529.2 5043.6 5525.9 5967.5 6449.1 7010.1 7630.2 8154.1 8181.8 7676.1 6744.9 6523.4 
5645.4 4279.2 2710.5 1268.5 436.4 196.0 115.9 46.6 0.0 
1424.5 1425.9 1436.9 1455.1 1487.9 1525.7 1585.5 1664.2 1758.9 1876.9 2017.6 2181.5 2361.5 2593.2 2887.6 
3279.6 3791.8 4226.8 4660.3 5025.4 5359.8 5718.3 6179.5 6723.8 7133.3 7118.0 6584.6 5750.3 5541.2 4735.4 
3498.1 2163.3 1032.5 340.3 180.0 104.9 35.0 0.0 
1424.5 1425.9 1434.7 1455.1 1487.1 1534.5 1600.1 1689.7 1808.5 1942.5 2081.0 2244.9 2407.4 2591.0 2802.3 
3042.8 3374.3 3713.1 4014.7 4310.6 4646.5 5045.8 5566.7 6229.8 6704.8 6581.7 6004.6 5115.7 4844.7 4001.6 
2713.4 1566.6 755.6 288.5 185.8 110.8 42.3 0.0 
1424.5 1423.7 1432.5 1453.6 1490.8 1554.2 1644.5 1758.9 1895.2 2039.4 2169.9 2272.6 2337.4 2365.9 2388.4 
2438.7 2588.8 2881.7 3227.8 3576.8 3868.3 4101.5 4344.8 4420.6 3994.3 3106.1 2187.3 1358.2 1206.6 797.1 
459.8 339.5 280.5 236.8 190.9 122.4 41.5 0.0 
1424.5 1423.0 1428.8 1452.9 1505.3 1591.3 1710.1 1834.7 1962.9 2072.9 2144.4 2156.7 2136.3 2126.1 2155.3 
2197.5 2207.0 2140.0 1994.3 1816.5 1616.1 1439.0 1314.4 1154.1 896.9 680.5 564.0 489.6 474.3 432.1 381.8 337.4 
291.5 239.7 193.1 132.6 49.5 0.0 
1424.5 1420.1 1426.7 1458.7 1530.1 1640.9 1759.6 1892.2 2001.5 2064.9 2081.7 2074.4 2077.3 2096.3 2091.9 
2019.0 1883.5 1714.5 1541.0 1382.9 1248.1 1102.4 947.2 809.5 697.3 622.2 555.2 496.9 483.8 443.7 397.8 354.1 
312.6 270.3 225.1 154.5 58.3 0.0 
1424.5 1420.1 1426.7 1470.4 1560.7 1681.7 1815.7 1934.5 2013.2 2047.4 2059.1 2084.6 2098.5 2064.2 1972.4 
1856.5 1723.2 1618.3 1540.3 1441.2 1318.8 1149.0 990.9 853.2 765.1 706.0 649.2 590.2 581.4 539.9 488.2 445.9 
392.7 345.4 284.9 196.7 78.7 0.0 
1424.5 1416.5 1428.8 1484.9 1587.7 1721.7 1859.5 1965.8 2019.0 2044.5 2078.8 2101.4 2072.2 1965.8 1857.3 
1744.3 1678.0 1634.3 1577.5 1487.9 1343.6 1170.2 1033.9 961.1 915.2 868.5 805.9 739.6 725.7 674.0 604.0 
547.2 497.7 450.3 353.4 255.0 107.8 0.0 
1424.5 1416.5 1431.8 1493.0 1611.0 1758.9 1891.5 1974.6 2016.1 2048.9 2081.0 2078.0 1996.4 1879.9 1764.7 
1689.0 1650.3 1613.2 1546.1 1446.3 1273.6 1148.3 1071.1 1017.9 979.3 919.5 845.2 776.7 757.8 697.3 628.1 
591.6 567.6 501.3 370.9 255.7 111.5 0.0 
1424.5 1417.2 1433.9 1509.7 1635.8 1780.8 1914.1 1984.8 2021.2 2061.3 2082.4 2048.9 1949.1 1824.5 1721.0 
1666.4 1628.5 1579.7 1499.5 1369.1 1212.4 1122.1 1055.1 1005.5 953.8 880.9 809.5 734.5 719.2 665.2 622.2 
604.8 569.1 467.1 341.0 217.1 89.6 0.0 
1424.5 1414.3 1434.7 1514.8 1639.4 1795.3 1922.1 1989.2 2027.8 2064.9 2081.0 2029.2 1922.9 1793.2 1695.5 
1648.2 1608.1 1543.2 1443.4 1299.1 1172.4 1098.0 1042.7 996.8 931.2 860.5 785.5 712.6 698.8 648.5 626.6 
625.2 572.0 458.3 239.7 107.1 37.2 0.0 
1424.5 1415.0 1433.9 1520.6 1645.2 1791.7 1929.4 1992.1 2031.4 2070.8 2086.1 2035.1 1926.5 1794.6 1698.4 
1652.5 1615.4 1546.9 1444.9 1292.6 1168.7 1092.9 1035.4 993.8 924.6 851.8 781.1 714.1 697.3 644.8 633.9 
630.3 575.6 447.4 236.8 94.0 21.1 0.0 
